(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

190 mm Slide Circular Saw, LS0717FL

190 mm Slide Circular Saw, LS0717FL

[Features]
·Maximum cutting thickness 62 mm.
·It supports "cutting while leaning" of base boards.
·With tilt angle fine adjustment function
·DXT: 2-step gear structure & improved cutting ability
·High stiffness: "Improved stiffness" aluminum base. Enabling more stable cutting
·Compact and lightweight: It has been achieved by "new 2-step slide structure."
·Both tilts further +1°: Tilt cutting is possible even for long materials while being fixed
・ Moving the motor to the top improves its capacity, especially when tilting to the right
・ With retractable mini sub-fence, power indicator, laser double slit circular saw blade

Part Number

Configured Part Number is shown.

LS0717FL

Part Number
LS0717FL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Usage Woodworking Product Model Circular Saw Voltage(V) Single-phase 100
Power Consumption(W) 1050 Rated Current(A) 12 No-load Rotation Speed(min⁻¹) 4000
Details Model With Chip Saw / Laser / LED Light Saw Blade Dimension (Outer Diameter)(mm) 190 Saw Blade Dimension (Inner Diameter)(mm) 20
Saw Blade Major Diameter (Usable Blade Diameter)(mm) 180~190 Double Insulation Available Electronic Control Available
LED Light Available Includes Brake Available Can connect to a dust collector Available
Carbon Brush Nominal Number 408 Cord(m) 5 Mass(g) 12400
Standard Accessories Chip Saw (A-44909) Dust Bag Box Wrench 10 (782223-9) Holder Fixture (2) / Triangular Ruler Holder Assembly / Vertical Vise / Hexagonal Bar Wrench 2.5 Cutting Capacity (Saw Blade Angle Left 45°)(mm) Turn Base Angle 0 (° Right Angle) 41 x 312 47 x 265 [Batten 25 mm] Turn Base Angle Left and Right 45° 41 x 220 47 x 185 [Batten 20 mm] Cutting Capacity (Saw Blade Angle 0 (° Right Angle))(mm) Turn Base Angle 0 (° Right Angle) 62 x 312 70 x 265 [Batten 25 mm] Turn Base Angle Left and Right 45° 62 x 220 70 x 185 [Batten 20 mm] Turn Base Angle Right 57° 62 x 170 70 x 140 [Batten 15 mm]
Cutting Capacity (Saw Blade Angle Right 45°)(mm) Turn Base Angle 0 (°Right Angle) 24 x 312 28 x 265 [Batten 25 mm] Turn Base Angle Left and Right 45° 24 x 220 28 x 185 [Batten 20 mm]

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)