(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Rechargeable Chain Saw 14.4 V UC121DRF

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Rechargeable Chain Saw 14.4 V
Part Number: UC121DRF

Standard Unit Price: - Special Price -
Days to Ship: 35 Day(s)

[Features]
· Mobility that only a cordless device can deliver.
· For cutting firewood and delimbing.
· Powerful, with a cutting speed approximately 1.7 times faster.
· Tool-less chain blade replacement.

Specifications of UC121DRF

  • Product Type
    Rechargeable Chainsaw
  • Details Model
    Battery BL1430 / Charger DC18RA / Includes Case
  • Cutting Section: Chain Type
    25AP-42E
  • Cutting Section: Guide Bar Length(mm)
    115
  • Body unit length
    422
  • Power(V)
    Direct Current 14.4
  • Mass(g)
    2400
  • Oscillation 3-axis composite value(m/s2)
    4.2
  • Standard Accessories
    Round file, Chain Oil, Chain Cover
  • Lithium-ion(Ah)
    3.0
  • Features
    Powerful with about 1.7 times the cutting speed. Tool-less chain blade replacement.
  • Specifications
    With chain brake. Automatic lubrication. With plastic case. Carbon brush designation number 430.
  • Accessories
    Battery BL1430 / Charger DC18RA / Includes Case
  • Cutting Section: Chain Speed((m/s) [m/minute])
    4.8[290]
  • Operating amount of 1 charge (guideline)
    Cedar φ50 mm, about 140 pieces

Please check the type/dimensions/specifications of the part UC121DRF in the Rechargeable Chain Saw 14.4 V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)