(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Engine Chainsaw ES-3135 (Rear Handle)

Engine Chainsaw ES-3135 (Rear Handle)

Standard Unit Price:
-
Days to Ship :
Quote

Eco chain saw that's convenient for maintaining garden trees, logging, pruning and cutting logs.
[Features]
· It has a built-in engine which meets Japanese exhaust gas self-regulations (third).
· Rear handle suitable for cutting logs and felling shrubs.
· "Intense Bar" makes chainsaw adjustment easy.
· When kickback occurs, the hand guard drops to the front, and the chain brake stops the saw chain from rotating.
[Applications]
· Can be used for pruning garden trees, logging and cutting of logs.

Basic Specifications

  • Product Type
    Engine Chain Saw
  • Effective cutting length(mm)
    350
  • Ventilation Volume(cc)
    30.1
  • Saw Chain
    91PX-52
  • Width(mm)
    230
  • Height(mm)
    245
  • Length(mm)
    718
  • Product Code
    4053320
  • JAN Code
    4960673402821
  • Oil Tank Capacity(l)
    0.15
  • Fueling Method
    Automatic lubrication device
  • Carburetor
    Diaphragm-type
  • Ignition method
    Electronic control
  • Ignition plug
    NGK BPM8Y
  • Fuel for use
    Mix (Unleaded gasoline: 2 cycle engine oil = 50:1 (FC/FD Level))
  • Fuel Tank Capacity(l)
    0.25
  • 3-axis composite value(m/s2)
    6.4
  • Mass(g)
    3600
  • Mass of all equipment(g)
    4200
  • Accessory
    Plug Wrench/Chain Cover
  • Function
    Automatic lubrication, chain catcher, 2 cycle gasoline engine, anti-vibration handle, simple auto-return choke

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : ES-3135
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Chain Saw
  • Effective cutting length(mm)
    350
  • Ventilation Volume(cc)
    30.1
  • Saw Chain
    91PX-52
  • Width(mm)
    230
  • Height(mm)
    245
  • Length(mm)
    718
  • Product Code
    4053320
  • JAN Code
    4960673402821
  • Oil Tank Capacity(l)
    0.15
  • Fueling Method
    Automatic lubrication device
  • Carburetor
    Diaphragm-type
  • Ignition method
    Electronic control
  • Ignition plug
    NGK BPM8Y
  • Fuel for use
    Mix (Unleaded gasoline: 2 cycle engine oil = 50:1 (FC/FD Level))
  • Fuel Tank Capacity(l)
    0.25
  • 3-axis composite value(m/s2)
    6.4
  • Mass(g)
    3600
  • Mass of all equipment(g)
    4200
  • Accessory
    Plug Wrench/Chain Cover
  • Function
    Automatic lubrication, chain catcher, 2 cycle gasoline engine, anti-vibration handle, simple auto-return choke

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)