(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat Angle Chisel for Flux Hammer (NF-25F) (Part Numbers)

Part Number

Configured Part Number is shown.

17509760

Features

●Compact, lightweight and easy to handle.

Usage

●Removal of welding steel, rust removal and paint removal.
●Wood work, aluminum chipping, stone engraving.

Specification

●Comments:Angle Flat Chisel for NF-25F
●Total Length(mm):155
●Working Air Pressure: 0.6MPa
Part Number
17509760
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts Total Length(mm) 155 Chisel Types Angle Flat Chisel for Flux Hammer
Tip Diameter 25 Applicable Model NF-25F Trusco Code 330-0099

Please check the type/dimensions/specifications of the part 17509760 in the Flat Angle Chisel for Flux Hammer (NF-25F) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)