(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Deburring Blade (Heavy-Duty Type)【1-10 Pieces Per Package】 (Part Numbers)

Deburring Blade (Heavy-Duty Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)
  • Deburring Blade (Heavy-Duty Type)

Noga Waters
This is a heavy-duty type deburring blade.
[Shaft Diameter (mm)]3.2

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BS2015

 
Part Number
BS2015
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Shipwork material Material Blade tip angle Blade Name / Type Overall Length
(mm)
Shaft Diameter
(mm)
Blade Length
(mm)
Maximum Plate Thickness
(mm)
Single-Edged / Double-Edged Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) Trusco Code 경도 Blade Work Material Details Specification Mass
(g)
Coating Manufacturer Model Number Features

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more Hardened Steel / PlasticCarbide80°S20 Carbide433.29--10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-3319----36-BS2015-

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade

Please check the type/dimensions/specifications of the part BS2015 in the Deburring Blade (Heavy-Duty Type) series.

Products like this...

Part Number
BK3112
BS1011
BS1014-1
BS3510
BS6001
BS6010
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Shipwork material Material Blade tip angle Blade Name / Type Overall Length
(mm)
Shaft Diameter
(mm)
Blade Length
(mm)
Maximum Plate Thickness
(mm)
Single-Edged / Double-Edged Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) Trusco Code 경도 Blade Work Material Details Specification Mass
(g)
Coating Manufacturer Model Number Features

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more -HSS45°S150TiN-3.2--Single-Edged10EL02003 (Dedicated Handle: NG3000), SN1000 (Dedicated Handle: UH1000)NB1000/NG1000----BK3010 with TiN Coating (S150). Right-edged. For high hardness steel.27TiN CoatingBK3112-

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more Plastic / Iron and Steel / AluminumHSS40S10 LH---------62-64RCS10LH강철, 알루미늄, 플라스틱----왼손잡이용
1 Piece(s) 16 Day(s) or more -HSS-S10D-3.2---1EL02003 (Dedicated Handle: NG3000), SN1000 (Dedicated Handle: UH1000)NB1000/NG1000----Diamond coated S10. Precision type. For carbides, ceramic, and glass.3Diamond CoatingBS1014-1-

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more -HSS55°S35483.29-Double-edged10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-3769----33-BS3510-
1 Piece(s) 9 Day(s) or more -HSS40°S60623.2-20-1EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000304-3312----9-BS6001-

10 Pieces Per Package

1 Pack(s) 1 Day(s) -HSS40°S60623.2-20-10EL02003 (For Handles: NG3000), SN1000 (For Handles: UH1000)NB1000/NG1000112-3777---For inside of wall cloth/paper hole and back side of the thick plate. Maximum thickness is 20 mm. Total length is 62 mm.44-BS6010-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)