(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Soft Finish® Flathead Screwdriver

Soft Finish® Flathead Screwdriver

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Round blade flathead screwdriver.
· Wiha SoftFinish handle.
· The blade is made of high grade chrome vanadium molybdenum steel.
· It has been quenched and chrome plated.
· ChromTop Processed Tip

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1
  • Shaft Diameter / Shaft Width(mm)
    5.5
  • Total Length L1(mm)
    236
  • Grip Max. Diameter(mm)
    30
  • Mass(g)
    74
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated. The tip is WIHA chrome top processed type.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 302S5512
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1
  • Shaft Diameter / Shaft Width(mm)
    5.5
  • Total Length L1(mm)
    236
  • Grip Max. Diameter(mm)
    30
  • Mass(g)
    74
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated. The tip is WIHA chrome top processed type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)