(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mini Wrench (Curved Type)

Mini Wrench (Curved Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TS-24
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Double-ended Open-mouth Wrench
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    100
  • Offset Angle(°)
    24
  • Width across flat dimension(mm)
    6.5×7
  • Single Product/Set Classification
    Single Item
  • Thickness(mm)
    3.2
  • Weight(g)
    15
  • Material
    High Carbon Steel
  • Hardness
    HRC43±2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A small spanner(bending die) with a thickness of 3.2mm.
●The turning angle is 24°.

Specification

●Thickness(mm):3.2
●SPQ(piece):10

Materials

●S50C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)