(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Tool Kit KS-10 KS-10

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tool Kit KS-10
Part Number: KS-10

Standard Unit Price: - Special Price -
Days to Ship: 1 Day(s)

Shoulder-type tool set (full set of tools) in a compact ABS case

Specifications of KS-10

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Set
  • Tool set type
    Trunk Case Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 305 x 305 x 76, Internal Dimensions: 290×290×70
  • Set Content(Point)
    30
  • Case color
    Matte Black
  • Mass(g)
    4200
  • Case Material
    ABS
  • Product Model
    Hand tool set
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-46
  • Set Content 2
    Combination pliers: PC-06
  • Set Content 3
    Electrician's Pliers : PD-06
  • Set Content 4
    Longnose pliers: PR-36
  • Set Content 5
    Tweezers: PT-01
  • Set Content 6
    Water Pump Plier: PW-10
  • Set Content 7
    Adjustable Driver (-)2X0.5: DA-01
  • Set Content 8
    Adjustable Driver : DA-40
  • Set Content 9
    Electroscopic Screwdriver: DKD-01
  • Set Content 10
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 11
    Nut Screwdriver, Opposite Side 7: DN-07
  • Set Content 12
    Screwdriver (+)#00: DS-03
  • Set Content 13
    Flathead Screwdriver 2.6 x 0.35: DS-13
  • Set Content 14
    Flathead Screwdriver 5.5 x 0.7: DS-54
  • Set Content 15
    Screwdriver (+)#2: DS-64
  • Set Content 16
    Screw Catch Driver (+)#0: DZ-24
  • Set Content 17
    File (Semi-Circle)
  • Set Content 18
    Tape measure 2 mm
  • Set Content 19
    Pin Vise: TP-23
  • Set Content 20
    reamer: TR-03
  • Set Content 21
    Wrench Set: TS-01
  • Set Content 22
    Hexagon Wrench Set : TWH-01
  • Set Content 23
    Monkey Wrench: TWM-02
  • Set Content 24
    Ceramic Soldering Iron 32 W: SKC-40
  • Set Content 25
    Soldering iron cleaner : SS-05
  • Set Content 26
    String Solder 20 g: SW-30
  • Set Content 27
    Fine Tip Hammer
  • Set Content 28
    Cutter
  • Set Content 29
    Plastic tape
  • Set Content 30
    Paste
  • Characteristics
    Shoulder type tool set in a compact ABS case.
  • Supplement
    With Shoulder Belt.

Please check the type/dimensions/specifications of the part KS-10 in the Tool Kit KS-10 series.

Product Specifications

Features

●A compact ABS case shoulder type tool set(full set).

Specification

●Case Dimension(mm) W x D x H:305 x 305 x 76
●Set Contents(piece):31
●SPQ(set):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)