(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Thin Long Wheel Nut Socket for Impact Wrenches 4A-LN

Thin Long Wheel Nut Socket for Impact Wrenches 4A-LN

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A thin impact socket designed for wheel nut sockets.
[Features]
· For vehicle wheel nut tightening and loosening work.
· A thin shape suitable for attaching and removing wheel nuts.
· Rubber cushion prevents damage to cosmetic nuts that are easily damaged.
· Hexagonal strong drive.
[Applications]
· Ideal for removal and attachment of automobile wheel nuts.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Specifications
    Hexagonal Strong Drive
Part Number
Width across flat dimension(mm)

Refine by

  • 17
  • 19
  • 21
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
1 Day(s)
-

Part Number : 4A-17LN
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Width across flat dimension(mm)
    17
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    24
  • Dimension (L1)(mm)
    22
  • Mass(g)
    210
  • Specifications
    Hexagonal Strong Drive
19
1 Day(s)
-

Part Number : 4A-19LN
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Width across flat dimension(mm)
    19
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    26
  • Dimension (L1)(mm)
    24
  • Mass(g)
    215
  • Specifications
    Hexagonal Strong Drive
21
1 Day(s)
-

Part Number : 4A-21LN
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Width across flat dimension(mm)
    21
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    27.5
  • Dimension (L1)(mm)
    26
  • Mass(g)
    220
  • Specifications
    Hexagonal Strong Drive
22
1 Day(s)
-

Part Number : 4A-22LN
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Width across flat dimension(mm)
    22
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    29.5
  • Dimension (L1)(mm)
    27
  • Mass(g)
    230
  • Specifications
    Hexagonal Strong Drive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)