(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pointed Tap Series Ultra Synchro Tap US-AL-RFT (Part Numbers)

Pointed Tap Series Ultra Synchro Tap US-AL-RFT

[Specifications]
· Shape: Point tap
· Screw type: metric
· Work Material: Copper (Cu) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [◎] / Zinc Alloy Casting (ZDC) [◎]

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

USAL-RFT-M20X2.5

 
Part Number
USAL-RFT-M20X2.5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Coating Presence Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Surface Coating Protrusion Details of Coating Tool No.
1 Piece(s) 2 Day(s) M202.55PNoneNon-Coated105OH5581637NONitriding Treatment--8311433

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Copper (Cu) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Point Tap Bore Model For Through Holes No. of Grooves 2
Torsion Angle(°) 20 (Reverse twist)

Please check the type/dimensions/specifications of the part USAL-RFT-M20X2.5 in the Pointed Tap Series Ultra Synchro Tap US-AL-RFT series.

Products like this...

Part Number
USAL-RFT-M12X1.75
USAL-RFT-M14X1.5
USAL-RFT-M14X2
USAL-RFT-M24X3
USAL-RFT-M5X0.8
USAL-RFT-M6X1
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Coating Presence Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Surface Coating Protrusion Details of Coating Tool No.
1 Piece(s) 15 Day(s) M121.756PIncludedOthers82OH4481029NO--V coated8311357
1 Piece(s) 15 Day(s) M141.56PIncludedOthers88OH4481230NO--V coated8311383
1 Piece(s) 15 Day(s) M1426PIncludedOthers88OH5481230NO--V coated8311379
1 Piece(s) 15 Day(s) M2435PNoneNon-Coated120OH5662045NONitriding Treatment--8311469
1 Piece(s) 15 Day(s) M50.86PIncludedOthers60OH324616YES-AvailableV coated8311297
1 Piece(s) 2 Day(s) M616PIncludedOthers62OH329619YES-AvailableV coated8311311

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)