(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ballpoint Hex Bar Wrench (Short Neck Type)

Ballpoint Hex Bar Wrench (Short Neck Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes. Enhance your work efficiency with the high torque capability of this tool. The neck dimensions are very short and it is convenient for work in narrow spaces.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Features
    Wera's exclusive Hex-Plus surface contact structure allows for a long-life for screws avoiding damage to inner parts of the hexagonal head. Enhance your work efficiency with the high torque capability of this tool. Shortest stem length allows for works at narrow or confined spaces.
Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • 126
  • 140
  • 160
  • 180
  • 200
  • 219
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 4.5
  • 5.5
  • 6.5
  • 7.5
  • 10
  • 12
  • 15
  • 19
  • 22
  • Clear
Set Content(mm)

Refine by

  • 1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Clear
Set Content(Pieces)

Refine by

  • 9
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
1.5 ~ 10
Set Parts
-
-
1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
9
12 Day(s)
-

Part Number : 073594
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0、8.0、10.0
  • Set Content(Pieces)
    9
  • JAN Code
    4013288139177
  • Trusco Code
    434-7820
  • Mass(g)
    426
  • Features
    Wera's exclusive Hex-Plus surface contact structure allows for a long-life for screws avoiding damage to inner parts of the hexagonal head. Enhance your work efficiency with the high torque capability of this tool. Shortest stem length allows for works at narrow or confined spaces.
  • Accessories
    Holder