(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball Point Hex Bit

Ball Point Hex Bit

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

This is a hex bit with a ballpoint type tip. It is possible to turn the screw even at a slight angle.

Basic Specifications

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
Part Number
Total Length(mm)

Refine by

  • 25
  • 89
  • Clear
Tip Opposite Side Dimensions (mm)

Refine by

  • 2.5
  • 3
  • 4
  • 5
  • 6
  • Clear
JAN Code

Refine by

  • 4013288013156
  • 4013288013163
  • 4013288013170
  • 4013288013187
  • 4013288013194
  • 4013288155931
  • 4013288155955
  • 4013288155962
  • Clear
Trusco Code

Refine by

  • 437-5297
  • 437-5289
  • 437-5262
  • 437-5254
  • 437-5246
  • 437-5238
  • 437-5220
  • 437-5211
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
25
2.5
4013288013156
437-5211
16 Day(s) or more
-

Part Number : 056350
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    2.5
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288013156
  • Trusco Code
    437-5211
  • Mass(g)
    4
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
25
3
4013288013163
437-5220
16 Day(s) or more
-

Part Number : 056352
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    3
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288013163
  • Trusco Code
    437-5220
  • Mass(g)
    4.2
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
25
4
4013288013170
437-5238
16 Day(s) or more
-

Part Number : 056354
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    4
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288013170
  • Trusco Code
    437-5238
  • Mass(g)
    4.8
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
25
5
4013288013187
437-5246
16 Day(s) or more
-

Part Number : 056356
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    5
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288013187
  • Trusco Code
    437-5246
  • Mass(g)
    5.6
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
25
6
4013288013194
437-5254
16 Day(s) or more
-

Part Number : 056358
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    6
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288013194
  • Trusco Code
    437-5254
  • Mass(g)
    5.8
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
89
3
4013288155931
437-5262
12 Day(s)
-

Part Number : 059680
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    3
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288155931
  • Trusco Code
    437-5262
  • Mass(g)
    24.5
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
89
5
4013288155955
437-5289
12 Day(s)
-

Part Number : 059682
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    5
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288155955
  • Trusco Code
    437-5289
  • Mass(g)
    24.5
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.
89
6
4013288155962
437-5297
12 Day(s)
-

Part Number : 059683
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    6
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • JAN Code
    4013288155962
  • Trusco Code
    437-5297
  • Mass(g)
    24.8
  • Features
    The tip is a ballpoint type hex bit. It is possible to turn the screw even at a slight angle.