(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Saw frame

Saw frame

Standard Unit Price:
-
Days to Ship :
1 Day(s)

The handle is made from TPR resin and is slip-proof. The blade can be used both at a 55° angle and a vertical 0°, enabling compatibility with various types of work. Suitable for piping with iron pipes, steel angles, and polyvinyl pipes, as well as pipe cutting for electrical work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Main Body
  • Saw blade size(mm)
    250
  • Overall Length(mm)
    415
  • Included blade
    Bimetal Saw Blade 1 pc
  • JAN Code
    4989999269444
  • Trusco Code
    445-6254
  • Features
    The handle is made from TPR resin and is slip-proof. The blade can be used both at a 55° angle and a vertical 0°, making it compatible with various types of work. Suitable for piping with iron pipes, steel angles, and PVC pipes, as well as pipe cutting for electrical work.
  • Material/frame part
    Aluminum Die Casting
  • Accessory
    Bimetal Saw Blade 1 pc
  • Mass(g)
    960
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TSF-300
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Main Body
  • Saw blade size(mm)
    250
  • Overall Length(mm)
    415
  • Included blade
    Bimetal Saw Blade 1 pc
  • JAN Code
    4989999269444
  • Trusco Code
    445-6254
  • Features
    The handle is made from TPR resin and is slip-proof. The blade can be used both at a 55° angle and a vertical 0°, making it compatible with various types of work. Suitable for piping with iron pipes, steel angles, and PVC pipes, as well as pipe cutting for electrical work.
  • Material/frame part
    Aluminum Die Casting
  • Accessory
    Bimetal Saw Blade 1 pc
  • Mass(g)
    960

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)