(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shading Goggles

Shading Goggles

[Features]
· Can be used with glasses.
· Ideal for welding at dusty sites.
[Applications]
· For gas welding work.

Part Number

Configured Part Number is shown.

YGW-5080M

Features

●Glasses can be used together.
●Optimum for welding works in dust work site.

Usage

●For gas welding works.

Specification

●Shielding Degree:#3
●SPQ(piece):5

Materials

●Frame: Soft Vinyl
●Lens: Cellulose Propionate/Anti-Fog Coating

Warning

●Do not use as a shielding glass for laser light.
●Do not use for arc welding.
Part Number
YGW-5080M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Light Shielding Eyewear Material Polycarbonate / Anti-Fog Coat Light Shielding Degree #3
Use Gas Cutting Lens Anti-Fog Treatment Material Details Frame: Soft vinyl, Lens: Cellulose Propionate / Anti-Fog Coating
JAN Code 4984013857553 Trusco Code 336-8041 Mass(g) 81
Features Can be used with glasses. Ideal for welding at worksites where dust is generated. Application Details For gas welding work.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)