(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Loctite Semi-Automatic Applicator (with Amount Remaining Alarm)

Loctite Semi-Automatic Applicator (with Amount Remaining Alarm)

Standard Unit Price:
-
Days to Ship :
Quote

It is a coating machine that integrates a liquid tank and a coating control device, and can be used in combination with an automatic coating valve and a manual valve.

Basic Specifications

  • Product Type
    One part adhesive type
  • Other
    Option
  • Full height(mm)
    235
  • Length(mm)
    360
  • Width(mm)
    335
  • JAN Code
    8410642207095
  • Trusco Code
    445-2062
  • Mass(g)
    7500
  • Features
    An applicator integrating a liquid tank and an application control device which can be used with a combination of an automatic application valve and a manual valve.
  • Power supply (V)
    AC100V
  • Max. Operating Pressure
    0.4MPa
  • Timer Adjustment Range
    0.1~99.9sec
  • Contents
    1 unit
Part Number
Contents

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 97009
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    One part adhesive type
  • Other
    Option
  • Full height(mm)
    235
  • Length(mm)
    360
  • Width(mm)
    335
  • JAN Code
    8410642207095
  • Trusco Code
    445-2062
  • Mass(g)
    7500
  • Features
    An applicator integrating a liquid tank and an application control device which can be used with a combination of an automatic application valve and a manual valve.
  • Power supply (V)
    AC100V
  • Max. Operating Pressure
    0.4MPa
  • Timer Adjustment Range
    0.1~99.9sec

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)