(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Epoxy Resin Adhesive, Bond E230G, Extension Tube ETB-300X812

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Epoxy Resin Adhesive, Bond E230G, Extension Tube
Part Number: ETB-300X812

Standard Unit Price: - Special Price -
Quantity: 1 Bag (10 pcs.)
Days to Ship: Quote

Extension tube for H293JPM. Adhesive filling of anchors and streaks.

Specifications of ETB-300X812

  • Product Model
    Adhesive 2 Liquid Type
  • Color
    Other
  • Other
    Option
  • Total Length(mm)
    195
  • Trusco Code
    447-4911
  • Features
    Extension tube for H293JPM.
  • Use
    Packing adhesive for anchor and joint bar.
  • Mass(g)
    40
  • Compatible cartridge
    05373

Please check the type/dimensions/specifications of the part ETB-300X812 in the Epoxy Resin Adhesive, Bond E230G, Extension Tube series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)