(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Alkaline Button Battery 1.5 V

Alkaline Button Battery 1.5 V

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Model
    Button Battery
  • Voltage(V)
    1.5
  • Recommended Usage Expiration Date(Years)
    2
  • Mass(g)
    1.9
  • JAN Code
    4976680786908
  • Trusco Code
    440-0569
  • Advantage
    Battery compatible with small utensils.
  • Use
    Portable Games / Thermometer / Calculator / Electronic Organizer / LED Light / Remote Control / Toy / Watch
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : LR44C-B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Button Battery
  • Voltage(V)
    1.5
  • Recommended Usage Expiration Date(Years)
    2
  • Mass(g)
    1.9
  • JAN Code
    4976680786908
  • Trusco Code
    440-0569
  • Advantage
    Battery compatible with small utensils.
  • Use
    Portable Games / Thermometer / Calculator / Electronic Organizer / LED Light / Remote Control / Toy / Watch

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)