(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Key Mate Mask 105X180 E-200A-5P

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Key Mate Mask 105X180
Part Number: E-200A-5P

Standard Unit Price: - Special Price -
Quantity: 1 Bag (5 Sheets)
Days to Ship: Quote

With superior deodorant effect. The shape of the mask fits closely to the face, but does not restrict breathing.

Specifications of E-200A-5P

  • Product applications
    For general work
  • Product Model
    Mask body
  • Structure
    Layer 1
  • Detail Type
    With Bag
  • Longitudinal(mm)
    105
  • Side(mm)
    180
  • JAN Code
    4905429245383
  • Trusco Code
    448-4932
  • Mass(g)
    7.5/Sheet
  • Specifications
    Ear-Hook Type
  • Features
    Has excellent deodorizing performance. It is shaped to reduce stuffiness while fitting perfectly on the face.

Please check the type/dimensions/specifications of the part E-200A-5P in the Key Mate Mask 105X180 series.

Products like this...

Part Number
D-300A-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetail Type JAN Code Trusco Code Amount Of Content

50 Pieces Per Package

1 Pack(s) Quote Decorative box holder4905429245451448-49161 Box (50 Sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)