(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Face Shield, Direct Application Disaster Prevention Mask (For Ultraviolet Rays)

Face Shield, Direct Application Disaster Prevention Mask (For Ultraviolet Rays)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A special UV absorbing surface that covers the entire face. You can adjust the head circumference while wearing it. The facet is vertical and can be raised when not in use. UV lamp use work UV coating drying device for germicidal lamp work place / line type UV illuminate device

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    None
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Straight overdraft
  • Lens Thickness(mm)
    2
  • JAN Code
    4541492000612
  • Trusco Code
    448-9209
  • Material (Lens)
    Acrylic
  • Material (Band)
    Nylon
  • Mass(g)
    354
  • Visible Light Transmittance(%)
    92
  • Features
    The screen covers the face entirely and absorbs UV rays. The head circumference can be adjusted while being put on. The surface can be lifted up when not using the vertical type.
  • Application Details
    For work with UV lighting, UV paint drying, tasks that use a sterilization lamp or an inline ultraviolet irradiation device.
  • UV Transmittance(%)
    0.0001
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
-

Part Number : FS-2100-UV
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    None
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Straight overdraft
  • Lens Thickness(mm)
    2
  • JAN Code
    4541492000612
  • Trusco Code
    448-9209
  • Material (Lens)
    Acrylic
  • Material (Band)
    Nylon
  • Mass(g)
    354
  • Visible Light Transmittance(%)
    92
  • Features
    The screen covers the face entirely and absorbs UV rays. The head circumference can be adjusted while being put on. The surface can be lifted up when not using the vertical type.
  • Application Details
    For work with UV lighting, UV paint drying, tasks that use a sterilization lamp or an inline ultraviolet irradiation device.
  • UV Transmittance(%)
    0.0001