(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Safety Goggles for Flying Fine Particles Replacement Lens TVF-SG-SP

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety Goggles for Flying Fine Particles Replacement Lens
Part Number: TVF-SG-SP

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 1 Day(s)

Fogging-resistant VF coated lenses
· Supported Model: TVF-SG
· Asbestos (level 3)
· A spare lens for sealed goggles that support dioxin (level 1) removal work.

Specifications of TVF-SG-SP

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    Available
  • Other
    Option
  • Lens color
    Clear
  • Lens Thickness(mm)
    Approximately 0.8
  • Compatible Model
    TVF-SG
  • JAN Code
    4989999272635
  • Trusco Code
    445-6998
  • Lens Material
    Polycarbonate
  • Mass(g)
    8

Please check the type/dimensions/specifications of the part TVF-SG-SP in the Safety Goggles for Flying Fine Particles Replacement Lens series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)