(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Shield Curtain for Laser Light: Lens Color Clear Orange

Shield Curtain for Laser Light: Lens Color Clear Orange

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Other
  • Use
    For Laser
  • Antistatic Properties
    Yes
  • Standard
    JIS
  • Lens Color
    Clear Orange
  • When Using Width(mm)
    1000
  • Compatible Wavelength(nm)
    190~380/441~532
  • Lens Material
    Soft Vinyl Chloride
  • Thickness(mm)
    Approximately 0.5
  • Visible Light Transmittance(%)
    30
  • Specifications
    With Anti-Static Function
  • Optical Density
    OD3
  • Fire Prevention Grade(Class)
    2(JIS A-1322)
  • Features
    A shade curtain for laser light from argon and YAG 2nd harmonic lasers.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 500
  • 1000
  • Clear
JAN Code

Refine by

  • 4984013958588
  • 4984013958595
  • Clear
Trusco Code

Refine by

  • 454-7462
  • 454-7454
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
4984013958588
454-7454
1 Day(s)
-

Part Number : YLC-2-1MX0.5M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Other
  • Use
    For Laser
  • Antistatic Properties
    Yes
  • Standard
    JIS
  • Lens Color
    Clear Orange
  • When Using Width(mm)
    1000
  • Length(mm)
    500
  • Compatible Wavelength(nm)
    190~380/441~532
  • JAN Code
    4984013958588
  • Trusco Code
    454-7454
  • Lens Material
    Soft Vinyl Chloride
  • Thickness(mm)
    Approximately 0.5
  • Visible Light Transmittance(%)
    30
  • Specifications
    With Anti-Static Function
  • Optical Density
    OD3
  • Fire Prevention Grade(Class)
    2(JIS A-1322)
  • Mass
    330
  • Features
    A shade curtain for laser light from argon and YAG 2nd harmonic lasers.
1 pc.
1000
4984013958595
454-7462
1 Day(s)
-

Part Number : YLC-2-1MX1M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Other
  • Use
    For Laser
  • Antistatic Properties
    Yes
  • Standard
    JIS
  • Lens Color
    Clear Orange
  • When Using Width(mm)
    1000
  • Length(mm)
    1000
  • Compatible Wavelength(nm)
    190~380/441~532
  • JAN Code
    4984013958595
  • Trusco Code
    454-7462
  • Lens Material
    Soft Vinyl Chloride
  • Thickness(mm)
    Approximately 0.5
  • Visible Light Transmittance(%)
    30
  • Specifications
    With Anti-Static Function
  • Optical Density
    OD3
  • Fire Prevention Grade(Class)
    2(JIS A-1322)
  • Mass
    660
  • Features
    A shade curtain for laser light from argon and YAG 2nd harmonic lasers.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)