(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Natural Rubber Work Gloves (with fabric lining)

Natural Rubber Work Gloves (with fabric lining)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Natural rubber gloves with elasticity and soft non-slip grip. Comes with a back fabric for easy wearing and removal. Civil engineering and construction. Agriculture. Gardening. Fishing. Seafood processing.

Basic Specifications

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Color
    Brown
  • Features
    Natural soft rubber gloves with elasticity and slip-proof processing. It has lining fabric, making it very easy to remove.
  • Use
    Civil engineering, construction. Farm work. Landscaping work. Fishery work. Seafood processing.
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 26.3
  • 26.7
  • 26.8
  • Clear
Around Palm(cm)

Refine by

  • 21
  • 22.8
  • 23.8
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8.3
  • 8.4
  • Clear
JAN Code

Refine by

  • 4970181123996
  • 4970181124009
  • 4970181124016
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
26.7
22.8
8.3
4970181124009
1 Day(s)
-

Part Number : 1211-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26.7
  • Around Palm(cm)
    22.8
  • Length of Middle Finger(cm)
    8.3
  • Color
    Brown
  • JAN Code
    4970181124009
  • Trusco Code
    365-9267
  • Mass(g)
    74
  • Features
    Natural soft rubber gloves with elasticity and slip-proof processing. It has lining fabric, making it very easy to remove.
  • Use
    Civil engineering, construction. Farm work. Landscaping work. Fishery work. Seafood processing.
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
1 Pair
LL
26.8
23.8
8.4
4970181123996
1 Day(s)
-

Part Number : 1211-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    26.8
  • Around Palm(cm)
    23.8
  • Length of Middle Finger(cm)
    8.4
  • Color
    Brown
  • JAN Code
    4970181123996
  • Trusco Code
    365-9275
  • Mass(g)
    78
  • Features
    Natural soft rubber gloves with elasticity and slip-proof processing. It has lining fabric, making it very easy to remove.
  • Use
    Civil engineering, construction. Farm work. Landscaping work. Fishery work. Seafood processing.
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton
1 Pair
M
26.3
21
7.5
4970181124016
1 Day(s)
-

Part Number : 1211-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Natural Rubber
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26.3
  • Around Palm(cm)
    21
  • Length of Middle Finger(cm)
    7.5
  • Color
    Brown
  • JAN Code
    4970181124016
  • Trusco Code
    365-9283
  • Mass(g)
    70
  • Features
    Natural soft rubber gloves with elasticity and slip-proof processing. It has lining fabric, making it very easy to remove.
  • Use
    Civil engineering, construction. Farm work. Landscaping work. Fishery work. Seafood processing.
  • Surface Material
    Natural Rubber
  • Inner Lining Material
    100% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)