(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cut-Resistant Gloves "Bio-Grip Kevlar®" (12 Pairs)

Cut-Resistant Gloves "Bio-Grip Kevlar®" (12 Pairs)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

The base glove, which uses Kevlar threads, is double-coated with a nitrile rubber membrane for excellent resistance to cuts, tears, abrasions and oil. The unique non-slip processing provides excellent grip strength to prevent slipping even when working with small amounts of oil. Metalworking, glassworking.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Thickness(mm)
    1.8
  • Features
    A double coated nitrile rubber coating is applied on the Kevlar® yarned glove, providing excellent cut, tear, abrasion, and oil resistance, etc. Unique slide-prevention processing ensures an excellent grip, making it difficult to slip even when working with small amounts of oil.
  • Use
    Metal machining work and glass work.
  • Body
    Front: Nitrile Rubber (NBR), Back: Kevlar®
  • Inner capacity
    1 Pack (12 pcs)
Part Number
Inner capacity

Refine by

  • 1 Pack (12 pcs)
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 24.5
  • 25.5
  • 26.5
  • Clear
Around Palm(cm)

Refine by

  • 17.6
  • 18.4
  • 20
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8
  • 8.4
  • Clear
JAN Code

Refine by

  • 4906554113943
  • 4906554113950
  • 4906554113967
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 pcs)
L
25.5
18.4
8
4906554113950
1 Day(s)
-

Part Number : 2524-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Size
    L
  • Total Length(cm)
    25.5
  • Around Palm(cm)
    18.4
  • Length of Middle Finger(cm)
    8
  • JAN Code
    4906554113950
  • Trusco Code
    434-2569
  • Mass(g)
    950
  • Thickness(mm)
    1.8
  • Features
    A double coated nitrile rubber coating is applied on the Kevlar® yarned glove, providing excellent cut, tear, abrasion, and oil resistance, etc. Unique slide-prevention processing ensures an excellent grip, making it difficult to slip even when working with small amounts of oil.
  • Use
    Metal machining work and glass work.
  • Body
    Front: Nitrile Rubber (NBR), Back: Kevlar®
1 Pack (12 pcs)
LL
26.5
20
8.4
4906554113967
1 Day(s)
-

Part Number : 2524-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Size
    LL
  • Total Length(cm)
    26.5
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.4
  • JAN Code
    4906554113967
  • Trusco Code
    434-2577
  • Mass(g)
    1040
  • Thickness(mm)
    1.8
  • Features
    A double coated nitrile rubber coating is applied on the Kevlar® yarned glove, providing excellent cut, tear, abrasion, and oil resistance, etc. Unique slide-prevention processing ensures an excellent grip, making it difficult to slip even when working with small amounts of oil.
  • Use
    Metal machining work and glass work.
  • Body
    Front: Nitrile Rubber (NBR), Back: Kevlar®
1 Pack (12 pcs)
M
24.5
17.6
7.5
4906554113943
1 Day(s)
-

Part Number : 2524-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Size
    M
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    17.6
  • Length of Middle Finger(cm)
    7.5
  • JAN Code
    4906554113943
  • Trusco Code
    434-2585
  • Mass(g)
    860
  • Thickness(mm)
    1.8
  • Features
    A double coated nitrile rubber coating is applied on the Kevlar® yarned glove, providing excellent cut, tear, abrasion, and oil resistance, etc. Unique slide-prevention processing ensures an excellent grip, making it difficult to slip even when working with small amounts of oil.
  • Use
    Metal machining work and glass work.
  • Body
    Front: Nitrile Rubber (NBR), Back: Kevlar®

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)