(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Incision-Resistant Gloves, Cut Resistant Gloves PU (Level 3) TCRG-3PUL-L

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Incision-Resistant Gloves, Cut Resistant Gloves PU (Level 3)
Part Number: TCRG-3PUL-L

Standard Unit Price: - Special Price -
Quantity: 1 Pair
Days to Ship: 1 Day(s)

Long type which covers wrist. Has anti-slip properties due to a polyurethane coating. Due to its long fibers, it creates far less dust, compared with aramid fiber. Has greater weather resistance when compared with aramid fiber. A thin glove which uses a weave of ultra-high-strength long polyethylene fiber, and has achieved a cut level of 3 in tests in conformance with EN388. Work where cutting injuries are a risk, such as glass, steel, machinery and pressing.

Specifications of TCRG-3PUL-L

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    25.5
  • Palm perimeter(cm)
    18.5
  • Middle finger length(cm)
    8
  • Thickness(mm)
    1.4
  • JAN Code
    4989999239621
  • Trusco Code
    437-2808
  • Mass(g)
    73
  • Wrist elastic color
    Yellow
  • Features
    Long type which covers wrist. Has anti-slip properties due to a polyurethane coating. Due to its long fibers, it creates far less dust, compared with Aramid fiber. Has greater durability when compared with Aramid fiber. A thin glove which uses a weave of long polyethylene fiber, and has achieved a cut level of 3 in tests in conformance with EN388.
  • Application
    Work where cutting injuries are a risk, such as glass, steel, machinery and pressing.
  • Specification details
    2-Thread Weave Cut-Resistant Level 3 (EN388)
  • Material
    Gloves: Ultra-high strength polyethylene fiber / Glass fiber / Polyurethane fiber, Non-slip part: Polyurethane fiber

Please check the type/dimensions/specifications of the part TCRG-3PUL-L in the Incision-Resistant Gloves, Cut Resistant Gloves PU (Level 3) series.

Products like this...

Part Number
TCRG-3PUL-M
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity
1 Piece(s) 1 Day(s) M25187.54989999239614437-279452-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)