(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Gloves Nitrile Single Use Dispose No.210 (100 Pieces)

Disposable Gloves Nitrile Single Use Dispose No.210 (100 Pieces)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Quality strength disposable gloves with excellent oil resistance.
[Features]
· Excellent oil and chemical resistance.
· Excellent piercing strength.
· Conforms with the Food Sanitation Act of Japan Notification No. 370.
[Applications]
· Optimal for food processing, inspections at hospitals, etc. and other light work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    25
  • Around Palm(cm)
    105
  • Length of Middle Finger(cm)
    8.4
  • Thickness(mm)
    0.12
  • JAN Code
    4976366001042
  • Trusco Code
    433-8693
  • Mass(g)
    650/Box
  • Color
    Blue
  • Features 1
    Features outstanding oil resistance and chemical resistance. Excellent piercing resistances. Food Sanitation Act of Japan No. 370 compliant.
  • Use
    Assembly, inspection.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
1 Day(s)
-

Part Number : 210PFL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    25
  • Around Palm(cm)
    105
  • Length of Middle Finger(cm)
    8.4
  • Thickness(mm)
    0.12
  • JAN Code
    4976366001042
  • Trusco Code
    433-8693
  • Mass(g)
    650/Box
  • Color
    Blue
  • Features 1
    Features outstanding oil resistance and chemical resistance. Excellent piercing resistances. Food Sanitation Act of Japan No. 370 compliant.
  • Use
    Assembly, inspection.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)