(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SD Rorip for Inclined Surfaces SD-3

SD Rorip for Inclined Surfaces SD-3

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
・ You can work while descending with both hands available by fixing the drop speed adjustment bracket arbitrarily and tilting the main body lever
·Safety belt standard 3 types Safety belt: For inclined surface harnesses and vertical surface harnesses. For vertical surface work, slope work, civil engineering work, and slope work
・ A grip device that supports the nozzle with one hand and adjusts the descent speed with the other hand when descending an inclined surface when spraying concrete, etc.

Basic Specifications

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • Material Quality
    Main Body: Steel / Rope: Nylon
  • Hook Effective Diameter(mm)
    18
  • Applicable Main Line(mm)
    16–18
  • Features
    Possible to operate with both hands while descending by affixing the descending speed adjustment fitting and tilting the main body lever.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4956133033384
  • 4956133033391
  • Clear
Trusco Code

Refine by

  • 444-9452
  • 444-9444
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4956133033384
444-9444
16 Day(s) or more
-

Part Number : SD-3-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133033384
  • Trusco Code
    444-9444
  • Mass(g)
    2590
  • Material Quality
    Main Body: Steel / Rope: Nylon
  • Lanyard Dimensions(mm)
    12 X 300 2 Pcs
  • Hook Effective Diameter(mm)
    18
  • Applicable Main Line(mm)
    16–18
  • Use
    Safety belt regulations, 3 types of safety belts: For harness for inclined surface/harness for perpendicular surface. Perpendicular surface work/inclined surface work/civil engineering work/slope surface work.
  • Features
    Possible to operate with both hands while descending by affixing the descending speed adjustment fitting and tilting the main body lever.
1 pc.
4956133033391
444-9452
16 Day(s) or more
-

Part Number : SD-4-BX
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Waist belt
    None
  • JAN Code
    4956133033391
  • Trusco Code
    444-9452
  • Mass(g)
    2780
  • Material Quality
    Main Body: Steel / Rope: Nylon
  • Lanyard Dimensions(mm)
    12 X 550 2 Pcs
  • Hook Effective Diameter(mm)
    18
  • Applicable Main Line(mm)
    16–18
  • Use
    For belt for inclined plane - for inclined plane construction/civil engineering construction/ construction on a slope.
  • Features
    Possible to operate with both hands while descending by affixing the descending speed adjustment fitting and tilting the main body lever.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)