(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Grip for Vertical Main Rope

Grip for Vertical Main Rope

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
A vertical main rope grip (single leg dedicated).
[Applications]
Can be used for construction, civil engineering, shipbuilding, bridges, mines, factories, plants, and others.

Basic Specifications

  • Commodity Classification
    Temporary Facility
  • Twin-Lanyard
    Yes
  • Specifications
    Single-line Suspension Only
  • Slip Belt
    None
  • Diameter x Length(mm)
    10×800
  • Applicable Main Line(mm)
    16–20
  • JAN Code
    4510620240206
  • Trusco Code
    434-2747
  • Mass(g)
    760
  • Material Quality
    Chuck / Hook: Steel
  • Lanyard
    Nylon
  • Specification Details
    Tetron Rope 3-Set/Hook No. 27C
  • Features 1
    Grip for vertical main line (dedicated for single main line).
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
RC
1 pc.
16 Day(s) or more
-

Part Number : RC
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Temporary Facility
  • Twin-Lanyard
    Yes
  • Specifications
    Single-line Suspension Only
  • Slip Belt
    None
  • Diameter x Length(mm)
    10×800
  • Applicable Main Line(mm)
    16–20
  • JAN Code
    4510620240206
  • Trusco Code
    434-2747
  • Mass(g)
    760
  • Material Quality
    Chuck / Hook: Steel
  • Lanyard
    Nylon
  • Specification Details
    Tetron Rope 3-Set/Hook No. 27C
  • Features 1
    Grip for vertical main line (dedicated for single main line).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)