(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Scraper Set (2 Pcs Set)
  • On Sale Till 30/09/2024

Stainless Steel Scraper Set (2 Pcs Set)

Standard Unit Price:
- Special Price
Days to Ship :
8 Day(s) or more

A set of standard stainless steel scrapers.
Materials (Blade): Stainless Steel
Materials (Grip): Plywood

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade thickness(mm)
    1.4
  • Features
    Standard stainless steel scraper set.
  • Material (grip)
    Plywood
Part Number
Blade Width(mm)

Refine by

  • 10/22
  • 15/30
  • 22/30
  • Clear
Blade Length(mm)

Refine by

  • 38/50
  • 44/52
  • 50/52
  • Clear
Overall Length(mm)

Refine by

  • 165/180
  • 170/180
  • 180/180
  • Clear
JAN Code

Refine by

  • 4989433720890
  • 4989433734798
  • 4989433734804
  • Clear
Trusco Code

Refine by

  • 373-5664
  • 373-5656
  • 373-5648
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10/22
38/50
165/180
4989433734798
373-5648
8 Day(s)

Special Price

Part Number : KZ12A
Days to Ship 8 Day(s)
Standard Unit Price
Special Price

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    10/22
  • Blade Length(mm)
    38/50
  • Overall Length(mm)
    165/180
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433734798
  • Trusco Code
    373-5648
  • Mass(g)
    130
  • Features
    Standard stainless steel scraper set.
  • Material (grip)
    Plywood
  • Set Content
    KZ1-10、KZ1-22
15/30
44/52
170/180
4989433734804
373-5656
8 Day(s)

Special Price

Part Number : KZ12B
Days to Ship 8 Day(s)
Standard Unit Price
Special Price

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    15/30
  • Blade Length(mm)
    44/52
  • Overall Length(mm)
    170/180
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433734804
  • Trusco Code
    373-5656
  • Mass(g)
    130
  • Features
    Standard stainless steel scraper set.
  • Material (grip)
    Plywood
  • Set Content
    KZ1-15、KZ1-30
22/30
50/52
180/180
4989433720890
373-5664
35 Day(s)
-

Part Number : KZ12S
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    22/30
  • Blade Length(mm)
    50/52
  • Overall Length(mm)
    180/180
  • Blade thickness(mm)
    1.4
  • JAN Code
    4989433720890
  • Trusco Code
    373-5664
  • Mass(g)
    160
  • Features
    Standard stainless steel scraper set.
  • Material (grip)
    Plywood
  • Set Content
    KZ1-22、KZ1-30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)