(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Soft foam tape for curing TPF-1008

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Soft foam tape for curing
Part Number: TPF-1008

Standard Unit Price: - Special Price -
Quantity: 1 Roll
Days to Ship: 1 Day(s)

Foam material is used for gentle curing of cargo and buildings. This material can be easily cut by hand either horizontally or vertically. For curing in residential construction. For protecting from bumps when unloading products. For curing packages to be shipped.

Specifications of TPF-1008

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    100
  • Length(m)
    8
  • Thickness(mm)
    2
  • Adhesiveness
    4N/25mm
  • Color Details
    White
  • JAN Code
    4989999266795
  • Trusco Code
    444-9860
  • Mass(g)
    99
  • Features
    Foam material is used for gentle care of luggage and buildings. This material can be easily cut by hand either horizontally or vertically.
  • Application
    For curing in residential construction. For protecting from bumps when unloading products. For curing of packages to be shipped.
  • Material/base
    Polyethylene
  • Adhesive
    Acrylic

Please check the type/dimensions/specifications of the part TPF-1008 in the Soft foam tape for curing series.

Product Specifications

Features

●Firmly curing luggage and construction with foam material.
●Can be cut by hands with both vertically and horizontally.

Usage

●For curing of housing construction.
●To prevent collision when carrying in commodity.
●For curing of shipping luggage.

Specification

●Color:White
●W x L(mm x m):100 x 8
●Thickness(mm):2
●SPQ(roll):24
●Viscosity: 4N/25mm(for stainless steel)

Materials

●Base Material: Polyethylene
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)