(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Cross Line Mat Ace 420-0300

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cross Line Mat Ace
Part Number: 420-0300

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

Special joint mat for removing sand, dirt and snow. In front of shoe racks and walkways etc.

Specifications of 420-0300

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Detailing Type
    Main Body
  • Color
    Green
  • Thickness(mm)
    30
  • JAN Code
    4964079016972
  • Trusco Code
    445-3344
  • Mass(g)
    120
  • Material
    Ethylene Vinyl Acetate
  • Use
    In front of the shoe box, connecting corridor, etc.
  • Features
    Dedicated joint mat for sand, mud, and snowfall.

Please check the type/dimensions/specifications of the part 420-0300 in the Cross Line Mat Ace series.

Products like this...

Part Number
420-0310
Part NumberMinimum order quantityVolume DiscountDays to ShipColor JAN Code Trusco Code Amount Of Content
1 Piece(s) 12 Day(s) Gray4964079016996445-3352-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)