(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cross Line Mat Ace Dedicated Option

Cross Line Mat Ace Dedicated Option

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Ramped corners and ramped edges for the Cross Line Mat Ace.
[Applications]
· In front of shoe racks and walkways etc.

Basic Specifications

  • Product Type
    Louver
  • Width(mm)
    75
  • Shape
    Joint Type
  • Thickness(mm)
    24
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 75
  • 150
  • Clear
Detailing Type

Refine by

  • Corner
  • Ramp Edge -
  • Ramp Edge +
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
JAN Code

Refine by

  • 4964079017016
  • 4964079017023
  • 4964079017030
  • 4964079017047
  • 4964079017054
  • 4964079017061
  • Clear
Trusco Code

Refine by

  • 445-3417
  • 445-3409
  • 445-3395
  • 445-3387
  • 445-3379
  • 445-3361
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
Ramp Edge +
Green
4964079017016
445-3361
12 Day(s)
-

Part Number : 420-0320
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Ramp Edge +
  • Color
    Green
  • Thickness(mm)
    24
  • JAN Code
    4964079017016
  • Trusco Code
    445-3361
  • Mass(g)
    75
1 pc.
150
Ramp Edge -
Green
4964079017023
445-3379
12 Day(s)
-

Part Number : 420-0330
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Ramp Edge -
  • Color
    Green
  • Thickness(mm)
    24
  • JAN Code
    4964079017023
  • Trusco Code
    445-3379
  • Mass(g)
    75
1 pc.
75
Corner
Green
4964079017030
445-3387
12 Day(s)
-

Part Number : 420-0340
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Corner
  • Color
    Green
  • Thickness(mm)
    24
  • JAN Code
    4964079017030
  • Trusco Code
    445-3387
  • Mass(g)
    35
1 pc.
150
Ramp Edge +
Gray
4964079017047
445-3395
12 Day(s)
-

Part Number : 420-0350
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Ramp Edge +
  • Color
    Gray
  • Thickness(mm)
    24
  • JAN Code
    4964079017047
  • Trusco Code
    445-3395
  • Mass(g)
    75
1 pc.
150
Ramp Edge -
Gray
4964079017054
445-3409
12 Day(s)
-

Part Number : 420-0360
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Ramp Edge -
  • Color
    Gray
  • Thickness(mm)
    24
  • JAN Code
    4964079017054
  • Trusco Code
    445-3409
  • Mass(g)
    75
1 pc.
75
Corner
Gray
4964079017061
445-3417
12 Day(s)
-

Part Number : 420-0370
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Corner
  • Color
    Gray
  • Thickness(mm)
    24
  • JAN Code
    4964079017061
  • Trusco Code
    445-3417
  • Mass(g)
    35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)