(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Large Resin Hand Truck Cartio Big Offroad

Large Resin Hand Truck Cartio Big Offroad

Standard Unit Price:
-
Days to Ship :
1 Day(s)

By using large diameter wheels for the front wheels, it is excellent for riding over steps when running. Due to the pneumatic tire specification, it can cushion the impact on uneven road surface when running and it can run steadily and quietly.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Transportation cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    990
  • Width(mm)
    778
  • Height(mm)
    265
  • Handle Height(mm)
    950
  • Caster Diameter(mm)
    Front wheel 250; Rear wheel 175
  • Mass(g)
    19100
  • Features
    By using large diameter wheels for the front wheels, it is excellent in riding over steps when running. Due to the pneumatic tire specification, it can cushion the impact on uneven road surface when running and it can run steadily and quietly.
  • Specifications
    Finished product. Folding Handle, Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Blue
  • Olive
  • Clear
JAN Code

Refine by

  • 4989999254853
  • 4989999254952
  • Clear
Trusco Code

Refine by

  • 454-8337
  • 467-9954
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Blue
4989999254952
467-9954
1 Day(s)
-

Part Number : MPK-906OR-B
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Blue
  • Length(mm)
    990
  • Width(mm)
    778
  • Height(mm)
    265
  • Handle Height(mm)
    950
  • Caster Diameter(mm)
    Front wheel 250; Rear wheel 175
  • JAN Code
    4989999254952
  • Trusco Code
    467-9954
  • Mass(g)
    19100
  • Features
    By using large diameter wheels for the front wheels, it is excellent in riding over steps when running. Due to the pneumatic tire specification, it can cushion the impact on uneven road surface when running and it can run steadily and quietly.
  • Specifications
    Finished product. Folding Handle, Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
1 unit
Olive
4989999254853
454-8337
1 Day(s)
-

Part Number : MPK-906OR-OG
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Olive
  • Length(mm)
    990
  • Width(mm)
    778
  • Height(mm)
    265
  • Handle Height(mm)
    950
  • Caster Diameter(mm)
    Front wheel 250; Rear wheel 175
  • JAN Code
    4989999254853
  • Trusco Code
    454-8337
  • Mass(g)
    19100
  • Features
    By using large diameter wheels for the front wheels, it is excellent in riding over steps when running. Due to the pneumatic tire specification, it can cushion the impact on uneven road surface when running and it can run steadily and quietly.
  • Specifications
    Finished product. Folding Handle, Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By using a large diameter wheel on the front wheel, it is superior to getting over stages during driving.
●Since it is a pneumatic tire specification, it can relieve the impact on uneven road surface during running, and can run steadily and quietly.

Specification

●Equal Load(kg):100
●L x W x H(mm):900 x 778 x 265
●Handle Height(mm):950
●Caster Diameter(mm):Front Wheel 250, Rear Wheel 175
●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)