(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Room Compatible Safety Goggles

Clean Room Compatible Safety Goggles

Standard Unit Price:
-
Days to Ship :
Quote

An anti-slip part is attached to the ear hooks. Can be used in a cleanroom.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Safety Goggles S-LIBRA 302
  • Manufacturer Model Number
    S-LIBRA302
  • JAN Code
    4560111738262
  • Features
    The ear hook is slip-resistant. Can be used in a clean room.
  • Weight(g)
    22
  • Material
    PC (Polycarbonate)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-3214-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Safety Goggles S-LIBRA 302
  • Manufacturer Model Number
    S-LIBRA302
  • JAN Code
    4560111738262
  • Features
    The ear hook is slip-resistant. Can be used in a clean room.
  • Weight(g)
    22
  • Material
    PC (Polycarbonate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)