(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
JIS Protective Glasses, Single-Lens Type Over Glasses 6-8010-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

JIS Protective Glasses, Single-Lens Type Over Glasses
Part Number: 6-8010-01

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

Upper visor with side pieces. With cushion bar. Can be combined with prescription metal frames.

Specifications of 6-8010-01

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Details Type
    -
  • Manufacturer Product Name
    JIS Safety Goggles No.337
  • Manufacturer Model Number
    No.337
  • JAN Code
    4984013855221
  • Specification details
    Upper visor sides included. Cushioning bar included. Nose pads included (No. 331PET-AF). Can be combined with prescription metal frames
  • Weight(g)
    43
  • Material/lens
    Petroid (Polycarbonate) Surface Hardening Processed Lens
  • Ultraviolet cut ratio
    313・365nm/99.9%
  • Footnotes
    Do not use for chemical handling work, or work that generates harmful rays.

Please check the type/dimensions/specifications of the part 6-8010-01 in the JIS Protective Glasses, Single-Lens Type Over Glasses series.

Product Specifications

JIS Safety Glasses Specifications

JIS Safety Glasses external appearance

JIS Safety Glasses external appearance

  • Weight: 43 g (No.331PET-AF: 49 g)
  • Lenses: PETROID (Polycarbonate) surface hardening processed lens
  • Upper part with side shields
  • Ultraviolet cut rate: 313/365 nm / 99.9%
  • With cushioning
  • Can be used in conjunction with prescription metal-framed spectacles
  • With nose pad (No.331PET-AF)

*Do not use for chemical handling work, or work that generates harmful rays.


Products like this...

Part Number
6-8010-02
6-8010-03
6-8010-04
Part NumberMinimum order quantityVolume DiscountDays to ShipAnti-fog Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(g)
Amount Of Content
1 Piece(s) Quote NABlueJIS Safety Glasses No.337S (Blue)No.337S (Blue)498401385523843-
1 Piece(s) Quote AvailableAnti-fogging processed lensJIS Safety Goggles Clouding Prevention No.337MNo.337 M (Anti-fog Lenses)498401389635443-
1 Piece(s) Quote AvailableAnti-fogging processed lens, Large sizeJIS Safety Goggles No.331PET-AFNo.331 PET-AF (Anti-fog Lenses / Large Type)498401381143249-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)