(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Over Glass SOG-1NS

Over Glass SOG-1NS

Standard Unit Price:
-
Days to Ship :
Quote

Lightweight with excellent impact resistance.
·Detailed specifications: surface hardening processing.
Can be used with glasses
· Material: PC (Polycarbonate)

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Over Glass SOG-1 NS
  • Manufacturer Model Number
    SOG-1NS
  • JAN Code
    4955342254009
  • Features
    It is lightweight and excellent in impact resistance.
  • Specification details
    The surface is hardened. Can also be used with glasses
  • Weight(g)
    46
  • Material
    PC (Polycarbonate)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-9860-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Over Glass SOG-1 NS
  • Manufacturer Model Number
    SOG-1NS
  • JAN Code
    4955342254009
  • Features
    It is lightweight and excellent in impact resistance.
  • Specification details
    The surface is hardened. Can also be used with glasses
  • Weight(g)
    46
  • Material
    PC (Polycarbonate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)