(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
JIS Lightweight Protective Glasses 1-3812-12

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

JIS Lightweight Protective Glasses
Part Number: 1-3812-12

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

Twin lenses are used to fit the face. Ultra-lightweight type to prevent fatigue even after long hours of use. The width of the nose can be changed by replacing the front and back of the nose pad. Upper visor cover included for excellent protection (except LF-101 and 102 types). LF-401 has non-slip rubber earpieces that make displacement of glasses unlikely.

Specifications of 1-3812-12

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Color
    Clear x Smoke
  • Specifications
    Without strap
  • Details Type
    Upper visor cover included
  • Manufacturer Product Name
    Protective glasses LF-302, black
  • Manufacturer Model Number
    LF-302 black
  • JAN Code
    4984013902222
  • Features
    Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use without fatigue. Reversible nose pads to adjust nose fitting. With top part visor cover, excellent in protection (except LF-101/102 types).
  • Weight(g)
    26
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    PC (Polycarbonate)
  • Material/nose pad
    Elastomer
  • Ultraviolet cut ratio
    0.999

Please check the type/dimensions/specifications of the part 1-3812-12 in the JIS Lightweight Protective Glasses series.

Products like this...

Part Number
1-3812-03
1-3812-11
1-8631-11
1-8631-12
1-8632-11
1-8632-12
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Specifications Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Features Weight
(g)
Amount Of Content
1 Piece(s) Quote Clear x BlueWithout strapNon-Slip Rubber EarpieceProtective glasses LF-401, blueLF-401 blue4984013902239Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use. Reversible nose pads to adjust nose fitting. Includes top sunshade cover to enhanced protection (except LF-101 and 102). LF-401 has an additional anti-slipping feature, the non-slip rubber earpiece.27-
1 Piece(s) Quote Clear x BlueWithout strapUpper visor cover includedProtective glasses LF-301, blueLF-301 blue4984013902215Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use without fatigue. Reversible nose pads to adjust nose fitting. With top part visor cover, excellent in protection (except LF-101/102 types).26-
1 Piece(s) Quote Clear x BlueWith strapUpper visor cover includedProtective glasses LF-301, blue w/ strapLF-301 blue4562108508179Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use without fatigue. Reversible nose pads to adjust nose fitting. With top part visor cover, excellent in protection (except LF-101/102 types).26-
1 Piece(s) Quote Clear x SmokeWith strapUpper visor cover includedProtective glasses LF-302, black w/ strapLF-302 black4562108508186Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use without fatigue. Reversible nose pads to adjust nose fitting. With top part visor cover, excellent in protection (except LF-101/102 types).26-
1 Piece(s) Quote Clear x BlueWith strap-Protective glasses LF-101, blue w/ strapLF-101 blue4562108508193Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use without fatigue. Reversible nose pads to adjust nose fitting.24-
1 Piece(s) Quote Clear x SmokeWith strap-Protective glasses LF-102, black w/ strapLF-102 black4562108508209Twin lens ensures perfect fit to face line. Ultra-lightweight for long time use without fatigue. Reversible nose pads to adjust nose fitting.24-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)