(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective Glasses SN-760

Protective Glasses SN-760

Standard Unit Price:
-
Days to Ship :
Quote

The earpieces can be freely bent and adjusted to the desired shape.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    160×170×64
  • Manufacturer Model Number
    SN-760
  • Features
    The eyepiece can be freely bent and adjusted to get the desired shape. Can also be used as prescription protective eyeglasses by mounting a prescription inner frame (sold separately).
  • Specification details
    PET-AF (Antifogging) Lens. Usable with Glasses/5-Step Angle Adjustment
  • Weight(g)
    47
  • Material/lens
    PC (Polycarbonate)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Manufacturer Product Name

Refine by

  • Protective glasses SN-760, black
  • Protective glasses SN-760, blue
  • Clear
JAN Code

Refine by

  • 4984013978562
  • 4984013978579
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
Protective glasses SN-760, blue
4984013978562
Quote
-

Part Number : 1-1946-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    160×170×64
  • Color
    Blue
  • Manufacturer Product Name
    Protective glasses SN-760, blue
  • Manufacturer Model Number
    SN-760
  • JAN Code
    4984013978562
  • Features
    The eyepiece can be freely bent and adjusted to get the desired shape. Can also be used as prescription protective eyeglasses by mounting a prescription inner frame (sold separately).
  • Specification details
    PET-AF (Antifogging) Lens. Usable with Glasses/5-Step Angle Adjustment
  • Weight(g)
    47
  • Material/lens
    PC (Polycarbonate)
1 pc.
Black
Protective glasses SN-760, black
4984013978579
Quote
-

Part Number : 1-1946-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Size(mm)
    160×170×64
  • Color
    Black
  • Manufacturer Product Name
    Protective glasses SN-760, black
  • Manufacturer Model Number
    SN-760
  • JAN Code
    4984013978579
  • Features
    The eyepiece can be freely bent and adjusted to get the desired shape. Can also be used as prescription protective eyeglasses by mounting a prescription inner frame (sold separately).
  • Specification details
    PET-AF (Antifogging) Lens. Usable with Glasses/5-Step Angle Adjustment
  • Weight(g)
    47
  • Material/lens
    PC (Polycarbonate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Protective Glasses SN-760 Specifications

Protective Glasses SN-760: related images

SN-760 external appearance

  • Part number: 1-1946-01 (Blue), 1-1946-02 (Black)
  • Model number: SN-760
  • Lens materials: PC (Polycarbonate)
  • PET-AF (Anti-fog processed) lenses
  • Can be worn together with regular glasses / Angle adjustable by 5 settings
  • Size: 160 × 170 × 64 mm
  • Weight: 47 g

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)