(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Goggles-Type Protective Glasses SP-17F/EE-70F

Goggles-Type Protective Glasses SP-17F/EE-70F

Standard Unit Price:
-
Days to Ship :
Quote

It is used for preventing floating dust and liquid spray.

Basic Specifications

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Goggle-Type Glasses SP-17F
  • Manufacturer Model Number
    SP-17F
  • JAN Code
    4959382072708
  • Features
    It is used for preventing floating dust and liquid spray.
  • Specification details
    Anti-fogging processing. Combination use with glasses possible. Lens exchangeable
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Material/eyepiece
    Cellulose Acetate
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 8-5021-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Goggle-Type Glasses SP-17F
  • Manufacturer Model Number
    SP-17F
  • JAN Code
    4959382072708
  • Features
    It is used for preventing floating dust and liquid spray.
  • Specification details
    Anti-fogging processing. Combination use with glasses possible. Lens exchangeable
  • Material
    Soft PVC (Polyvinyl Chloride Resin)
  • Material/eyepiece
    Cellulose Acetate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Goggles-Type Protective Glasses SP-17F/EE-70F Specifications

SP-17F external appearance

SP-17F external appearance

  • Part number: 8-5021-01
  • Model number: SP-17F
  • Goggles type
  • Materials: Main body: soft PVC (vinyl chloride resin), Eye pieces: cellulose acetate
  • Anti-fog processed
  • Can be worn together with regular glasses
  • Replaceable lenses
EE-70F external appearance

EE-70F external appearance

  • Part number: 8-5021-02
  • Model number: EE-70F
  • Goggles type
  • Materials: Main body: soft PVC (vinyl chloride resin), Eye pieces: polycarbonate
  • Anti-fog processed
  • Can be worn together with regular glasses

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)