(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Asbestos Dust Protection Goggles YG-5601 PET-AF

Asbestos Dust Protection Goggles YG-5601 PET-AF

Standard Unit Price:
-
Days to Ship :
Quote

Wide goggles with no air holes.
[Features]
·Wide type allows a wide field of view, and can be worn together with large-framed prescription glasses.
·Highly airtight as there are no air holes.
[Applications]
·Protection for work with powdery dust, work using grinder, work with airborne chemical droplets, etc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Goggles YG-5601 PET-AF
  • Manufacturer Model Number
    YG-5601PET-AF
  • JAN Code
    4984013912795
  • Features
    Non-porous and highly airtight goggles.
  • Specification details
    For Masks / Goggles
  • Weight(g)
    106
  • Material/lens
    PC (Polycarbonate) (Hard coating, anti-fog treatment) / Petroid Af Lens (0.6 mm)
  • Material/frame
    Soft PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 1-8884-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Goggles YG-5601 PET-AF
  • Manufacturer Model Number
    YG-5601PET-AF
  • JAN Code
    4984013912795
  • Features
    Non-porous and highly airtight goggles.
  • Specification details
    For Masks / Goggles
  • Weight(g)
    106
  • Material/lens
    PC (Polycarbonate) (Hard coating, anti-fog treatment) / Petroid Af Lens (0.6 mm)
  • Material/frame
    Soft PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Goggles YG-5601 PET-AF Specifications

Asbestos Dust Protection Goggles: related images

YG-5601 PET-AF external appearance

  • Part number: 1-8884-02
  • Model number: YG-5601 PET-AF
  • Materials: Frames: Soft PVC (vinyl chloride resin), Lenses: PC (Polycarbonate) (Hard coat anti-fog processed)
  • Vents: None
  • Lenses: PETROID-AF lens (0.6 mm)
  • Can be used together with mask / regular glasses
  • Weight: 106 g

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)