(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Autoclavable Goggles 8-5601-21

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Autoclavable Goggles
Part Number: 8-5601-21

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Specifications]
·121°C sterilization for 20 minutes is possible
·Glasses and mask can be used together

Specifications of 8-5601-21

  • Shape
    Goggles
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Autoclavable Goggles No.930
  • Manufacturer Model Number
    No.930
  • JAN Code
    4984013968044
  • Features
    Sterilization at 121°C for 20 minutes is possible.
  • Specification details
    Can be used with glasses and masks
  • Material/lens
    PC (Polycarbonate)
  • Material/frame, belt
    Silicon

Please check the type/dimensions/specifications of the part 8-5601-21 in the Autoclavable Goggles series.

Products like this...

Part Number
8-5601-22
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content
1 Piece(s) Quote Goggles No.930 With BenchNo.930 (With bench)4984013968051-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)