(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Crystal Sunbox 5-378-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Crystal Sunbox
Part Number: 5-378-02

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Product Specifications]
·5-378-01: It is the main body of the container.
·5-378-02: It is a lid for the container.

Specifications of 5-378-02

  • External Shape Width(mm)
    484
  • External Shape Depth(mm)
    365
  • External Height(mm)
    36
  • Capacity(L)
    -
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Effective inside dimensions(mm)
    -
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Crystal Sunbox NO31 Lid
  • Manufacturer Model Number
    Lid for No.31
  • JAN Code
    4983049393103

Please check the type/dimensions/specifications of the part 5-378-02 in the Crystal Sunbox series.

Products like this...

Part Number
5-377-01
5-377-02
5-378-01
Part NumberMinimum order quantityVolume DiscountDays to ShipExternal Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Other Internal dimensions
(mm)
Effective inside dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code
1 Piece(s) Quote 52536716822.8-443×325×163433×316×152Crystal Sunbox 23-3 Main Body23-3 (Main Body)4983049332300-
1 Piece(s) Quote 53037736-Option--Crystal Sunbox 23-3 LidLid For 23-34983049392304-
1 Piece(s) Quote 47935527031.5-398×314×265381×296×254Crystal Sunbox NO31 Main BodyNo.31 (Main Body)4983049303102-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)