(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Item Organizing Container

Small Item Organizing Container

Standard Unit Price:
-
Days to Ship :
Quote

Easy to insert and remove tools as the pocket opens wide in front. The whole pocket can be removed. Can be stacked up to 3 layers (not when installed on a wall).

Basic Specifications

  • Product Type
    Pockets
  • External Dimensions(mm)
    450×155×165
  • Internal dimensions(mm)
    95×105×95
  • Manufacturer Product Name
    Small object organizer case, medium, 4 pockets
  • Manufacturer Model Number
    Medium (4 pockets)
  • Features
    Easy to insert and remove tools as the pocket opens wide in front. The whole pocket can be removed. Can be stacked up to 3 layers (Not in the case of wall installation).
  • Material
    Styrene resin
  • Accessory
    Urethane Pad, with Screw Holes for Wall Mounting
  • Capacity
    1 Set (Main Unit, Urethane Pad)

Catalog

Japanese Only

Part Number
Capacity

Refine by

  • 1 Set (Main Unit, Urethane Pad)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Urethane Pad)
Quote
-

Part Number : 1-4943-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Main Unit, Urethane Pad)

Specificationtitle

  • Product Type
    Pockets
  • External Dimensions(mm)
    450×155×165
  • Internal dimensions(mm)
    95×105×95
  • Manufacturer Product Name
    Small object organizer case, medium, 4 pockets
  • Manufacturer Model Number
    Medium (4 pockets)
  • Features
    Easy to insert and remove tools as the pocket opens wide in front. The whole pocket can be removed. Can be stacked up to 3 layers (Not in the case of wall installation).
  • Material
    Styrene resin
  • Accessory
    Urethane Pad, with Screw Holes for Wall Mounting

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)