(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Desktop Mini Hanger 3-248-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Desktop Mini Hanger
Part Number: 3-248-02

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
Benchtop mini-hanger that can efficiently place TB boxes in a limited space.
[Applications]
It can be used to organize a wide variety of small accessories.

Specifications of 3-248-02

  • Product Type
    Drawer
  • Height (mm)
    280
  • Width (mm)
    862
  • Depth (mm)
    440
  • Manufacturer Product Name
    Desktop Type Mini Hanger HB-8 Type Hanger
  • Manufacturer Model Number
    HB-8 Type Hanger
  • JAN Code
    4562108470209
  • Features
    Optimizes TB box storage and organization.
  • Material
    Steel Plate, Baked Melamine Coating
  • Footnotes
    Boxes are not included with hanger.
  • Number of mountable boxes
    TB-1: 8 Pieces/TB-3: 6 Pieces/TB-5, TB-10: 4 Pieces

Please check the type/dimensions/specifications of the part 3-248-02 in the Desktop Mini Hanger series.

Products like this...

Part Number
3-248-01
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth (mm) Manufacturer Product Name Manufacturer Model Number JAN Code Number of mountable boxes Capacity
1 Piece(s) Quote 458Desktop Type Mini Hanger HB-4 Type HangerHB-4 Type Hanger4562108470193TB-1: 4 Pieces/TB-3: 3 Pieces/TB-5, TB-10: 2 Pieces-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)