(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Telescopic Carriage, Route Boy, Steel

Telescopic Carriage, Route Boy, Steel

Standard Unit Price:
-
Days to Ship :
Quote

It can be stretched or contracted according to the load size.

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    5000
  • Width(mm)
    310~410
  • Features
    It can be stretched or contracted according to the load size.
  • Caster(mm)
    ø75 Nylon Type (4 Swivel Wheels)
  • Details of Main Body Material
    Steel / PP (Polypropylene)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Length(mm)

Refine by

  • 410~510
  • 510~610
  • Clear
Manufacturer Product Name

Refine by

  • Expandable Dolly 202PP-03
  • Expandable Dolly 202PP-02
  • Clear
Part Number

Refine by

  • 202PP-03
  • 202PP-02
  • Clear
JAN Code

Refine by

  • 4571114980923
  • 4571114980930
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
410~510
Expandable Dolly 202PP-02
202PP-02
4571114980923
Quote
-

Part Number : 1-7505-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    5000
  • Length(mm)
    410~510
  • Width(mm)
    310~410
  • Manufacturer Product Name
    Expandable Dolly 202PP-02
  • Part Number
    202PP-02
  • JAN Code
    4571114980923
  • Features
    It can be stretched or contracted according to the load size.
  • Caster(mm)
    ø75 Nylon Type (4 Swivel Wheels)
  • Details of Main Body Material
    Steel / PP (Polypropylene)
1 unit
510~610
Expandable Dolly 202PP-03
202PP-03
4571114980930
Quote
-

Part Number : 1-7505-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Weight(g)
    5000
  • Length(mm)
    510~610
  • Width(mm)
    310~410
  • Manufacturer Product Name
    Expandable Dolly 202PP-03
  • Part Number
    202PP-03
  • JAN Code
    4571114980930
  • Features
    It can be stretched or contracted according to the load size.
  • Caster(mm)
    ø75 Nylon Type (4 Swivel Wheels)
  • Details of Main Body Material
    Steel / PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)