(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Strong Bottle

Strong Bottle

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Features excellent thickness (approx. 3 mm ±0.5 mm), strength, and durability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    20L
  • Other specifications
    Autoclavable (121°C, 15 Minutes or Less)
  • Full height(mm)
    535
  • Body Diameter(φ mm)
    φ285
  • Mouth Inner Diam.(φ mm)
    φ 65
  • Model number
    583260
  • Manufacturer Product Name
    Strong Bottle 583260
  • JAN Code
    4560111737920
  • Material
    PP (Polypropylene)
  • Features
    Thick (approx. 3 mm ±0.5 mm) with excellent strength and durability. Autoclave OK so can be used hygienically.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 1-1782-04
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    20L
  • Other specifications
    Autoclavable (121°C, 15 Minutes or Less)
  • Full height(mm)
    535
  • Body Diameter(φ mm)
    φ285
  • Mouth Inner Diam.(φ mm)
    φ 65
  • Model number
    583260
  • Manufacturer Product Name
    Strong Bottle 583260
  • JAN Code
    4560111737920
  • Material
    PP (Polypropylene)
  • Features
    Thick (approx. 3 mm ±0.5 mm) with excellent strength and durability. Autoclave OK so can be used hygienically.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)