(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PP Wide Mouth Pack

PP Wide Mouth Pack

Standard Unit Price:
-
Days to Ship :
Quote

Wide mouth pack made of PP (polypropylene).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    725mL
  • External Dimensions(mm)
    φ123X86
  • Internal dimensions(mm)
    φ106X81
  • Model number
    TX-11
  • Manufacturer Product Name
    PP Wide Mouth Pack TX-11
  • Material
    PP (Polypropylene)
  • Footnotes
    Price per 1 unit.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 2-8129-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    725mL
  • External Dimensions(mm)
    φ123X86
  • Internal dimensions(mm)
    φ106X81
  • Model number
    TX-11
  • Manufacturer Product Name
    PP Wide Mouth Pack TX-11
  • Material
    PP (Polypropylene)
  • Footnotes
    Price per 1 unit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)