(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
PP Vial Capacity 2.5 mL–50.0 mL 1-8138-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PP Vial Capacity 2.5 mL–50.0 mL
Part Number: 1-8138-01

Standard Unit Price: - Special Price -
Quantity: 1 Pack (1,500 pcs)
Days to Ship: Quote

Round container made of PP (polypropylene).
7 types are available depending on the capacity, etc.

Specifications of 1-8138-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    2.5mL
  • Overall Length(mm)
    35.2
  • Body Diameter(φ mm)
    φ13.1
  • Mouth Inner Diam.(φ mm)
    φ7.0
  • Model number
    PV-01
  • Manufacturer Product Name
    PP Vial PV-01
  • Material
    Main Body, Cap: PP (Polypropylene), Gasket: PP 3SPP Hi Sheet

Please check the type/dimensions/specifications of the part 1-8138-01 in the PP Vial Capacity 2.5 mL–50.0 mL series.

Products like this...

Part Number
1-8138-02
1-8138-03
1-8138-04
1-8138-05
1-8138-06
1-8138-07
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCapacity Overall Length
(mm)
Body Diameter
(φ mm)
Mouth Inner Diam.
(φ mm)
Model number Manufacturer Product Name Quantity

1,000 Pieces Per Package

1 Pack(s) Quote 4.0mL44.2φ14.9φ 8.3PV-1PP Vial PV-11 Pack (1,000 pcs)

1,000 Pieces Per Package

1 Pack(s) Quote 7.0mL49.8φ17.9φ9.9PV-2PP Vial PV-21 Pack (1,000 pcs)

600 Pieces Per Package

1 Pack(s) Quote 11.0mL55φ20.6φ10.0PV-3PP Vial PV-31 Pack (600 pcs)

500 Pieces Per Package

1 Pack(s) Quote 16.0mL54φ24.9φ 13.5PV-4PP Vial PV-41 Pack (500 pcs)

500 Pieces Per Package

1 Pack(s) Quote 22.0mL58.3φ27.4φ14.2PV-5PP Vial PV-51 Pack (500 pcs)

400 Pieces Per Package

1 Pack(s) Quote 32.0mL64.6φ30.2φ14.2PV-6PP Vial PV-61 Pack (400 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)