(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Screw Cap U-Container

Screw Cap U-Container

Standard Unit Price:
-
Days to Ship :
Quote

Round container made of PS (styrene).
2 types are available depending on the capacity.

Basic Specifications

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Mouth Inner Diam.(φ mm)
    φ50
  • Diameter(φ mm)
    φ56
  • Material
    Main Body, Lid: PS (Polystyrene)
Part Number
Quantity

Refine by

  • 1 Pack (50 pcs)
  • 1 Pack (100 pcs)
  • Clear
Capacity

Refine by

  • 50mL
  • 100mL
  • Clear
Height(mm)

Refine by

  • 39
  • 68
  • Clear
Model number

Refine by

  • U-9
  • U-8
  • Clear
Manufacturer Product Name

Refine by

  • Screw Cap U Type Container U-9 100 pcs
  • Screw Cap U Type Container U-8 50 pcs
  • Clear
JAN Code

Refine by

  • 4986329017867
  • 4986329017904
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
50mL
39
U-9
Screw Cap U Type Container U-9 100 pcs
4986329017867
Quote
-

Part Number : 5-093-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    50mL
  • Height(mm)
    39
  • Mouth Inner Diam.(φ mm)
    φ50
  • Diameter(φ mm)
    φ56
  • Model number
    U-9
  • Manufacturer Product Name
    Screw Cap U Type Container U-9 100 pcs
  • JAN Code
    4986329017867
  • Material
    Main Body, Lid: PS (Polystyrene)
1 Pack (50 pcs)
100mL
68
U-8
Screw Cap U Type Container U-8 50 pcs
4986329017904
Quote
-

Part Number : 5-093-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    PS (styrol) container
  • Shape
    Round
  • Capacity
    100mL
  • Height(mm)
    68
  • Mouth Inner Diam.(φ mm)
    φ50
  • Diameter(φ mm)
    φ56
  • Model number
    U-8
  • Manufacturer Product Name
    Screw Cap U Type Container U-8 50 pcs
  • JAN Code
    4986329017904
  • Material
    Main Body, Lid: PS (Polystyrene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)