(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polycarbonate Wide Mouth Large Jar

Polycarbonate Wide Mouth Large Jar

Standard Unit Price:
-
Days to Ship :
Quote

Wide-mouthed for easy cleaning, as well as placing and removing of contents.

Basic Specifications

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Mouth Inner Diam.(φ mm)
    φ95
  • Material
    Main Body / PC (Polycarbonate), Lid: HDPE (High Density Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Features
    Wide-mouthed for easy cleaning, as well as placing and removing of contents.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 10L
  • 20L
  • 30L
  • Clear
Main Body Outer Diameter(φ mm)

Refine by

  • φ 240
  • φ300
  • φ340
  • Clear
Height without Lid(mm)

Refine by

  • 334
  • 398
  • 446
  • Clear
Height Including Lid(mm)

Refine by

  • 342
  • 406
  • 454
  • Clear
Manufacturer Product Name

Refine by

  • Polycarbonate Wide Mouth Large Jar 10 L
  • Polycarbonate Wide Mouth Large Jar 20 L
  • Polycarbonate Wide Mouth Large Jar 30 L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
20L
φ300
398
406
Polycarbonate Wide Mouth Large Jar 20 L
Quote
-

Part Number : 4-5632-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Resin Containers
  • Shape
    Round
  • Capacity
    20L
  • Mouth Inner Diam.(φ mm)
    φ95
  • Main Body Outer Diameter(φ mm)
    φ300
  • Height without Lid(mm)
    398
  • Height Including Lid(mm)
    406
  • Manufacturer Product Name
    Polycarbonate Wide Mouth Large Jar 20 L
  • Material
    Main Body / PC (Polycarbonate), Lid: HDPE (High Density Polyethylene)
  • Footnotes
    Not marked with a scale.
  • Features
    Wide-mouthed for easy cleaning, as well as placing and removing of contents.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)