(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Mask 9105J-DS2

Dust Mask 9105J-DS2

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Product Specifications]
·This is the 9105J-DS2 dust mask.
·It is compact and foldable for convenient storage and portability.

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Standard
    DS2
  • Size (mm)
    262X142X114
  • Intake Resistance(Pa)
    50 Pa or less (Average actual value: 14 Pa)
  • Usage limit time(Time)
    16
  • Particle collection efficiency
    95.0% or more (average actual measured value: 98.2%)
  • Ventilation Resistance(Pa)
    50 Pa or less (Average actual value: 14 Pa)
  • Manufacturer Product Name
    Dust mask 9105J-DS2
  • Manufacturer Model Number
    9105J-DS2
  • Features
    Compact and foldable type, for storage and carrying.
  • Footnotes
    Price per 1 box.
  • Material
    Filter: PP (Polypropylene), Nose Pad: Aluminum, Staple: Iron, Tie String: Polyisoprene
  • Weight(g)
    10
  • National Certification Number
    No. TM495
  • 1 Box (20 Sheets)
Part Number

Refine by

  • 1 Box (20 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 Sheets)
12 Day(s) or more
-

Part Number : 1-3608-02
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Standard
    DS2
  • Size (mm)
    262X142X114
  • Intake Resistance(Pa)
    50 Pa or less (Average actual value: 14 Pa)
  • Usage limit time(Time)
    16
  • Particle collection efficiency
    95.0% or more (average actual measured value: 98.2%)
  • Ventilation Resistance(Pa)
    50 Pa or less (Average actual value: 14 Pa)
  • Manufacturer Product Name
    Dust mask 9105J-DS2
  • Manufacturer Model Number
    9105J-DS2
  • Features
    Compact and foldable type, for storage and carrying.
  • Footnotes
    Price per 1 box.
  • Material
    Filter: PP (Polypropylene), Nose Pad: Aluminum, Staple: Iron, Tie String: Polyisoprene
  • Weight(g)
    10
  • National Certification Number
    No. TM495

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)